IESNA:LM-63-2002
[TEST]P941160
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-827-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26400
TILT=NONE
104 -1 1 37 11 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2408.2 2393.1 2361.6 2334.1 2327.3 2330 2338.2 2353.3 2367 2371.2
2372.5 2393.1 2435.7 2505.6 2622.3 2786.9 2987.3 3228.8 3537.5 3905.3
4322.4 4832.9 5451.8 6155.7 6913.1 7726.9 8507.6 8871.3 8338.9 6443.9
3506 989.4 303.3 179.8 102.9 42.5 0
2408.2 2400 2367 2339.6 2332.7 2334.1 2342.3 2357.4 2369.8 2373.9
2376.7 2398.6 2439.8 2513.9 2627.8 2793.8 2996.9 3239.8 3556.7 3924.5
4355.4 4880.9 5524.5 6213.3 6984.5 7818.8 8583.1 8912.4 8255.2 6299.8
3342.7 927.6 293.7 164.7 96.1 38.4 0
2408.2 2397.2 2365.7 2336.9 2324.5 2325.9 2330 2338.2 2343.7 2349.2
2357.4 2380.8 2424.7 2494.7 2609.9 2762.2 2957.1 3187.6 3485.4 3849
4303.2 4871.3 5538.2 6279.2 7047.6 7862.7 8632.5 9033.2 8546.1 6804.7
4039.8 1490.2 397.9 197.6 116.6 45.3 0
2408.2 2391.7 2361.6 2330 2313.5 2309.4 2312.2 2313.5 2313.5 2323.1
2336.9 2362.9 2406.8 2475.4 2574.2 2719.7 2913.2 3149.2 3447 3809.2
4300.5 4887.8 5637 6480.9 7345.4 8193.4 8985.2 9432.5 9185.5 7898.4
5422.9 2623.6 790.4 288.2 140 43.9 0
2408.2 2391.7 2362.9 2330 2309.4 2305.3 2308 2308 2308 2319
2343.7 2367 2404.1 2463.1 2552.3 2686.8 2881.6 3124.5 3423.6 3805.1
4308.7 4979.7 5845.6 6870.6 7924.5 8868.5 9630.1 10113.1 10170.7 9512.1
7585.5 4562.6 1937.5 494 166 38.4 0
2408.2 2387.6 2358.8 2325.9 2303.9 2299.8 2303.9 2309.4 2309.4 2320.4
2346.5 2365.7 2394.5 2457.6 2552.3 2686.8 2876.1 3124.5 3429.1 3831.2
4356.7 5078.5 6047.3 7228.8 8428.1 9469.6 10232.5 10800.6 11149.1 10926.8
9470.9 6649.7 3184.9 1000.3 212.7 49.4 0
2408.2 2391.7 2361.6 2327.3 2305.3 2299.8 2302.6 2308 2308 2319
2343.7 2369.8 2406.8 2467.2 2560.5 2697.7 2889.9 3131.4 3433.2 3814.7
4318.3 4990.7 5860.7 6870.6 7913.5 8878.1 9674 10228.4 10302.5 9578
7759.8 4738.2 1862.1 480.3 138.6 37 0
2408.2 2394.5 2365.7 2331.4 2309.4 2303.9 2308 2312.2 2316.3 2327.3
2345.1 2373.9 2420.6 2490.5 2590.7 2729.3 2925.5 3164.3 3462.1 3835.3
4329.3 4952.3 5705.6 6527.6 7368.7 8218.1 9023.6 9475 9166.3 7960.1
5578 2681.3 800 300.5 142.7 43.9 0
2408.2 2398.6 2368.4 2335.5 2317.6 2314.9 2320.4 2331.4 2341 2350.6
2362.9 2387.6 2435.7 2511.1 2623.6 2778.7 2972.2 3206.8 3500.5 3855.9
4306 4864.5 5519 6233.9 6980.4 7787.2 8580.4 8979.7 8559.8 7119
4498.1 1767.4 506.3 241.5 129 52.1 0
2408.2 2401.4 2369.8 2336.9 2321.8 2320.4 2330 2349.2 2365.7 2375.3
2384.9 2409.6 2454.9 2531.7 2649.7 2815.8 3018.8 3264.5 3566.3 3931.4
4354 4879.5 5484.7 6163.9 6885.7 7685.7 8447.3 8746.4 8181.1 6350.5
3479.9 1048.4 319.7 161.9 86.4 34.3 0
2408.2 2400 2369.8 2336.9 2321.8 2321.8 2331.4 2349.2 2367 2375.3
2383.5 2404.1 2450.7 2523.5 2640.1 2802 3003.7 3260.3 3563.6 3909.4
4325.2 4828.8 5431.2 6114.5 6803.4 7603.4 8381.4 8749.1 8271.6 6541.3
3706.3 1165 337.6 175.6 90.6 31.6 0
